Publish your products
SVEA 3 lådor för förvaring med hjul
SVEA 3 lådor för förvaring med hjul
SVEA 3 lådor för förvaring med hjul
SVEA 3 lådor för förvaring med hjul
    Lekolar

    SVEA 3 lådor för förvaring med hjul

    Classroom storage built as desired and delivered fully assembled. Boxes to the frame with wheels and is used at the bottom of the storage. Leaves an opening of 1.5 cm acting post boxes and transparent. Material 18mm particleboard laminate. Edging ABS. Suitable put in the bottom of the storage 117377, 117376, 117375, 117379, 117378, 117374 and 117,373th front Dimensions: 18 cm B38,5xH top and bottom 17 cm. Measure the inside dimensions: B34xD33,5xH10 cm.
    Technical specification
    • Unique ref.120057
    • Product familySvea
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2021-09-16
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit