Publish your products
Table Altudo acoustic linoleum 70x60 cm black frame
Table Altudo acoustic linoleum 70x60 cm black frame
    Lekolar

    Table Altudo acoustic linoleum 70x60 cm black frame

    A height-adjustable student table 71-111 cm. The gas piston is regulated via a lever on the side. Adjustable paws on front legs. The upper part of the stand is chromed and the lower part is powder coated. Bag hook is mounted in the stand, hidden under the table top. Table top in acoustic linoleum.
    Technical specification
    • Unique ref.130724
    • Product familyAltudo
    • Product groupTable
    • Date of publishing2022-02-11
    • Edition number1
    • Width (mm)700
    • Depth (mm)600
    Classification
    • BIMobject CategoryFurniture - Tables

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit