Publish your products
Fixa bench
Lekolar

Fixa bench

4.8 out of 5 stars4.8(5 reviews)
Fixa bench is part of our storage serie Fixa. There you can build and match with all colors we offer. The bench is now available plywood and durable high-pressure laminate. Color-coordinated with the rest of our range. Everything to fit into any space. Buy the cushion that provides that extra comfort. 3 pieces of tray are perfect under the bench. The tray comes in many colors, choose between plywood or plywood with plexi.
Technical specification
  • Unique ref.38486_bench
  • Product familyFixa
  • Product groupBench
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)390
  • Width (mm)1460
  • Depth (mm)460
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit