Publish your products
Sofa Part 120 incl fabric
Sofa Part 120 incl fabric
Sofa Part 120 incl fabric
Sofa Part 120 incl fabric
    Lekolar

    Sofa Part 120 incl fabric

    Sectional sofa. Overall dimensions: W120xH80 cm. Seat height 42 cm. Seat depth 60 cm. Cold foam. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.39563
    • Product familyPart
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)800
    • Width (mm)1200
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit