Publish your products
Helmi 28 w/o armrests
Lekolar

Helmi 28 w/o armrests

4.8 out of 5 stars4.8(6 reviews)
This serie with chais is clean and stylish design with many choices of height and color. It contains of high and low children chairs, with or without armrest and mounting brackets and safety bar. Hang the chair with our fittings to facilitate cleaning. Frame in lacquered solid birch and seat and back in laminate.
Technical specification
  • Unique ref.80262
  • Product familyHelmi
  • Product groupChildren chair
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)517
  • Width (mm)335
  • Depth (mm)365
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden