Publish your products
Sofa table Mr Box 120x55 cm
Lekolar

Sofa table Mr Box 120x55 cm

Mr Box coffee table 120x55 cm is a coffee table with a timeless design. Overall dimensions: L120xW55xH51 cm. White high pressure laminate. RAL 9006. Buy for electrical outlet, item no. 81663.
Technical specification
  • Unique ref.80523
  • Product familyMr Box
  • Product groupSofa table
  • Date of publishing2020-12-02
  • Edition number1
  • Height (mm)510
  • Width (mm)1200
  • Depth (mm)550
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit