Publish your products
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
Norden mattress cabinet B150xD60xH150 birch
    Lekolar

    Norden mattress cabinet B150xD60xH150 birch

    Complete mattress cabinet on the plinth base with room for 18 resting mattresses or 12 bunk beds. Solid in direct laminate, available in 3 different versions. Doors are available in 7 different high pressure laminates. Ventilation in the upper and lower edges of the doors. Lightweight and well ventilated.
    Technical specification
    • Unique ref.80542
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)1500
    • Width (mm)1500
    • Depth (mm)600
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit