Publish your products
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
Norden bed linen cabinet B150xD60xH60 birch
    Lekolar

    Norden bed linen cabinet B150xD60xH60 birch

    Complete linen cabinet with space for 18 bed set. Fits on top of the mattress enclosure. Frame in direct laminate, available in 3 different versions. Doors are available in 7 various high pressure laminate. Ventilation in the middle on the doors. Easy to clean and well-ventilated.
    Technical specification
    • Unique ref.80543
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)600
    • Width (mm)1500
    • Depth (mm)600
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit