Publish your products
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
Norden material cabinet 30 drawer B80xD47xH210 birch
    Lekolar

    Norden material cabinet 30 drawer B80xD47xH210 birch

    Material cabinet with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Decorated with 30 boxes, all the doors with locking rod and 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
    Technical specification
    • Unique ref.80569
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)2100
    • Width (mm)800
    • Depth (mm)470
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden