Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/05e63665-b7ac-422a-a2e5-79f73e9551e3
Home
Categories
Furniture
Shelving & Storage
Norden bookshelf B80xD45xH90
Unavailable in United States
Lekolar
Follow
Norden bookshelf B80xD45xH90
3.4
(5 reviews)
Bookshelf on plinth in direct laminate. Frames are available in 3 different designs. Decorated with 3 shelves, 2 removable.
Download
Technical specification
Technical specification
Unique ref.
80632
Product family
Norden
Product group
Storage
Type
Object (single object)
Date of publishing
2017-06-01
Edition number
1
Height (mm)
900
Width (mm)
800
Depth (mm)
450
Links
Links
Product url
https://www.lekolar.se/sortiment/mobler-inredning/bildatelje/forvaring/norden-bokhylla-b80xd45xh90/
Related
Related
Material main
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Straight Laminate Reception Desk
4.6
(
33
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.4
(
12
)
Download