Publish your products
Norden base cabinet B100xD47xH90 birch
Norden base cabinet B100xD47xH90 birch
Norden base cabinet B100xD47xH90 birch
Norden base cabinet B100xD47xH90 birch
Norden base cabinet B100xD47xH90 birch
    Lekolar

    Norden base cabinet B100xD47xH90 birch

    Norden base cabinet B100xD47xH90 birch
    Technical specification
    • Unique ref.80650
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)900
    • Width (mm)1000
    • Depth (mm)470
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit