Publish your products
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
Norden student locker 6 drawer B80xD45xH80 birch
    Lekolar

    Norden student locker 6 drawer B80xD45xH80 birch

    Student lockers in direct laminate. The frame is available in 3 different versions. Drawer fronts are available in 9 different designs. Decorated with 6 drawers and 6 compartments. Complemented with a plinth or wheel plate. Can also be supplemented with all doors in 9 different designs.
    Technical specification
    • Unique ref.80673
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)800
    • Width (mm)800
    • Depth (mm)450
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit