Publish your products
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
Norden pupil trolley 9 trays B120xD40xH117 birch
    Lekolar

    Norden pupil trolley 9 trays B120xD40xH117 birch

    Complete pupil trolley on wheels with frame in direct laminate. Frame is available in 3 different designs. Drawer fronts are available in direct laminate or laminate in 9 different colours. Decorated with 9 boxes, 9 trays and 9 pärmfack. The drawers are complete with handles.
    Technical specification
    • Unique ref.80694
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2020-09-10
    • Edition number1
    • Height (mm)1170
    • Width (mm)1200
    • Depth (mm)400
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit