Publish your products
Fixa 12 tray high
Lekolar

Fixa 12 tray high

The possibilities of Fix storage range is verging on the infinite. It offers complete solutions, which is available in its entirety or to be inspired and start from when creating their own storage solution. Build your own fix with the help of shelves, partitions and frame. Let your needs represent how many bins you want. Sometimes you want to close your storage. Select the door or drawer and between different sizes, colors and designs. Everything is color-coordinated with the rest of the range. Sometimes you also want to lock, then you amount it on the drawer or door. Frame is in birch and white pigmented manufactured in 15 mm birch plywood. Doors in plywood with high-pressure laminate thickness 16 mm. Or choose painted MDF in 16 mm thickness. As a novelty, we now offer the doors in durable high-pressure laminate and also fresh colors such as pastels and door entirely in white.
Technical specification
  • Unique ref.81520
  • Product familyFixa
  • Product groupCombinations
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)1650
  • Width (mm)1170
  • Depth (mm)360
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit