Publish your products
Circum linoleum
Circum linoleum
Circum linoleum
    Lekolar

    Circum linoleum

    Stackable wooden chair that is well adapted for the dining room. Form pressed seat coated with linoleum. Can be hung on the table to facilitate cleaning. Seat height 45 cm. Seat depth 41 cm.

    Technical specification
    • Unique ref.81675
    • Product familyCircum
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2018-10-23
    • Edition number1
    • Height (mm)730
    • Width (mm)490
    • Depth (mm)450
    Related
    • Material mainWood
    • Material secondaryLinolium
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 21 33 13
    • OmniClass TitleCommercial Restaurant Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit