Publish your products
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
Chair Karoline med stand large sh 45 cm
    Lekolar

    Chair Karoline med stand large sh 45 cm

    Plastic of 100% recycled content. The chair complying with EN 1729-1 Size Mark 5 & 6, which means that users between 146 and 188 cm sit comfortably and ergonomically. Bag hook on the back. Easy to clean. Silver-coated frame RAL 9006. Dimensions: Seat height 45 cm. Seat width 42 cm. Seat depth 40 cm. Choose the seat upholstered in 100% recycled material.
    Technical specification
    • Unique ref.82763
    • Product familyKaroline
    • Product groupStudent chair
    • Date of publishing2020-12-04
    • Edition number1
    Related
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit