Publish your products
Bunkka Bed
Bunkka Bed
Bunkka Bed
Bunkka Bed
    Lekolar

    Bunkka Bed

    3.9 out of 5 stars3.9(7 reviews)
    The new Bunkka cabinet bed is lower than traditional cabinet beds and thus release wall area for other uses, for example and makes even the smallest space more spacious. The ropes awaken the child's imagination and make it easy to get some fun! Bunkka is lightweight to open and close. The opening mechanism is a two-stage, making it easy for the bed to be safe opening. Once opened, the door can be locked to the bed. By the alongside the cabinet bed, there is possible to get storage cabinet, with adjustable shelves to allow for versatility of storage. In the storage cabinet you can storage, for example, rolled play carpets or linen. Bunkka bed mechanism is a solid birch and birch plywood, the cabinet is melamine-coated furniture board with ABS edging. Bunkka is lightweight to handle and install. In addition to wall mounting, it‘s possible to place the beds on the middle floor with the backs facing each other. 163 cm in height is also useful for renovation projects where different enclosures are lowering the rooms height. Under the cabinet frame is adjustable paws and in the lower bed rubber feet.
    Technical specification
    • Unique ref.89714
    • Product familyBunkka
    • Product groupBed
    • TypeObject (single object)
    • Date of publishing2017-10-24
    • Edition number1
    • Height (mm)1630
    • Width (mm)646
    • Depth (mm)340
    Related
    • Material mainWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryFurniture - Beds
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit