Publish your products
Hörnmodul Snake 45 grader
Lekolar

Hörnmodul Snake 45 grader

Snakes different modules make it easy to rearrange for different learning situations. The backless modules allows one to sit on two sides. If you want a back that buys into the corresponding back module. Seat height 43 cm. Depth 50 cm. Cold foam. The bones of silver-coated, RAL 9006. Clad in standard fabric X2.
Technical specification
  • Unique ref.hornmodul-snake-45-grader
  • Product familySnake
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2020-09-10
  • Edition number1
  • Height (mm)430
  • Depth (mm)500
Related
  • Material mainFabric
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden

Similar products

4.3 out of 5 stars 4.3 (21)
4.7 out of 5 stars 4.7 (30)
4.4 out of 5 stars 4.4 (70)
4.1 out of 5 stars 4.1 (35)
4.4 out of 5 stars 4.4 (39)