Publish your products
Sittmodul Snake 500 låg rygg
Lekolar

Sittmodul Snake 500 låg rygg

Snakes different modules make it easy to decorate for different learning situations. Section back. Dimensions: Seat height 43 cm. B50xD62xH115 cm. Cold foam. The bones of silver-coated, RAL 9006. Clad in standard fabric X2.
Technical specification
  • Unique ref.sittmodul-snake-500-lag-rygg
  • Product familySnake
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2020-09-10
  • Edition number1
  • Height (mm)1150
  • Width (mm)500
  • Depth (mm)620
Related
  • Material mainFabric
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit