Specification:
Round LED recessed mounted downlight, even light distribution and high ingress protection class IP65 (diffuser), IP40 (top) equipped with an integrated energysaving light source LED. Product made from ABS plastic combined with PC diffuser and aluminium reflector. Available options with DALI or with emergency module. Colour temperature 3000K/4000K, CRI>80, LED lifespan 50 000h (L70B50) ta= 25 ºC.
Application:
Luminaire designed for downlighting, especially in moist and humid applications. Luminaire designed for both indoor and outdoor use. Evenly diffused light provides optimal and comfort lighting for medical, healthcare and laboratory rooms, industrial facilities as well as bathrooms, swimming pools or toilets. Due to the possibility of making it compatible with external lighting systems, it is also recommended to A class buildings. Designed for mounting in each type of suspended ceiling (modular, plasterboard).
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Andorra | United Arab Emirates | Antigua and Barbuda | Angola | Argentina | American Samoa |
Albania | Afghanistan | Anguilla | Burkina Faso | Bolivia | Australia |
Austria | Armenia | Aruba | Burundi | Brazil | Cook Islands |
Åland Islands | Azerbaijan | Barbados | Benin | Chile | Fiji |
Bosnia and Herzegovina | Bangladesh | Saint-Barthélemy | Botswana | Colombia | Federated States of Micronesia |
Belgium | Bahrain | Bermuda | Democratic Republic of the Congo | Ecuador | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Central African Republic | Falkland Islands (Islas Malvinas) | Kiribati |
Belarus | Bhutan | The Bahamas | Republic of the Congo | French Guiana | Marshall Islands |
Switzerland | Cocos (Keeling) Islands | Belize | Côte d'Ivoire | Guyana | Northern Mariana Islands |
Cyprus | China | Canada | Cameroon | Peru | New Caledonia |
Czech Republic | Christmas Island | Costa Rica | Cape Verde | Paraguay | Norfolk Island |
Germany | Georgia | Cuba | Djibouti | Suriname | Nauru |
Denmark | Hong Kong | Curaçao | Algeria | Uruguay | Niue |
Estonia | Indonesia | Dominica | Egypt | Venezuela | New Zealand |
Spain | Israel | Dominican Republic | Western Sahara | French Polynesia | |
Finland | India | Grenada | Eritrea | Papua New Guinea | |
Faroe Islands | British Indian Ocean Territory | Greenland | Ethiopia | Pitcairn Islands | |
France | Iraq | Guadeloupe | Gabon | Palau | |
United Kingdom | Iran | Guatemala | Ghana | Solomon Islands | |
Guernsey | Jordan | Honduras | The Gambia | Tokelau | |
Gibraltar | Japan | Haiti | Guinea | Timor-Leste | |
Greece | Kyrgyzstan | Jamaica | Equatorial Guinea | Tonga | |
Croatia | Cambodia | Saint Kitts and Nevis | Guinea-Bissau | Tuvalu | |
Hungary | North Korea | Cayman Islands | Kenya | United States Minor Outlying Islands | |
Ireland | South Korea | Saint Lucia | Comoros | Vanuatu | |
Isle of Man | Kuwait | Collectivity of Saint Martin | Liberia | Wallis and Futuna | |
Iceland | Kazakhstan | Martinique | Lesotho | Samoa | |
Italy | Laos | Montserrat | Libya | ||
Jersey | Lebanon | Mexico | Morocco | ||
Liechtenstein | Sri Lanka | Nicaragua | Madagascar | ||
Lithuania | Myanmar (Burma) | Panama | Mali | ||
Luxembourg | Mongolia | Saint Pierre and Miquelon | Mauritania | ||
Latvia | Macau | Puerto Rico | Mauritius | ||
Monaco | Maldives | El Salvador | Malawi | ||
Moldova | Malaysia | Sint Maarten | Mozambique | ||
Montenegro | Nepal | Turks and Caicos Islands | Namibia | ||
Macedonia (FYROM) | Oman | Trinidad and Tobago | Niger | ||
Malta | Philippines | United States | Nigeria | ||
Netherlands | Pakistan | Saint Vincent and the Grenadines | Reunion | ||
Norway | Palestine | British Virgin Islands | Rwanda | ||
Poland | Qatar | U.S. Virgin Islands | Seychelles | ||
Portugal | Saudi Arabia | Sudan | |||
Romania | Singapore | Saint Helena | |||
Serbia | Syria | Sierra Leone | |||
Russia | Thailand | Senegal | |||
Sweden | Tajikistan | Somalia | |||
Slovenia | Turkmenistan | South Sudan | |||
Svalbard and Jan Mayen | Turkey | São Tomé and Príncipe | |||
Slovakia | Taiwan | Swaziland | |||
San Marino | Uzbekistan | Chad | |||
Ukraine | Vietnam | Togo | |||
Vatican City | Yemen | Tunisia | |||
Tanzania | |||||
Uganda | |||||
Mayotte | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |