This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

3800-VBD-CWH - Auto-Shutoff Hose Station, Cabinet Mounted Assembly

Unique ref.: 3800-vbd-cwh_hose-station
Brand: Leonard Valve Company
Product family: Hose Stations
Product group: Auto-Shutoff Hose Stations
Date of publishing: 2021-03-03
Edition number: 1
Type: Object (single object)
Download (2)

Automatic steam/water blender, manually adjustable with shutdown of steam on cold water supply failure, furnished with inlet stop and check valves, outlet dial thermometer, backflow preventer and hose rack.

  • Steam is instantly shut down upon water supply failure
  • Two stop and check valves with color coded heat-resistant handles, and all stainless steel internal components.
  • Interior stainless steel control assembly
  • Manually adjustable temperature
  • Outlet dial thermometer (20 to 240°F, -5 to 115°C)
  • Backflow preventer with hose connection
  • Stainless steel hose rack
  • Maximum pressure 125 PSI (860 KPA)
  • Maximum operating temperature 200°F (93°C)
  • Recessed stainless steel cabinet with hinged door and lock, #4 finish, top inlets

Inlets: 3/4"

Outlet: 3/4"

Weight (pounds): 125


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Valve
UNSPSC name: Safety wash units
UNSPSC code: 46182402
Uniclass 1.4 Code: L72132
Uniclass 1.4 Description: Washing
Uniclass 2.0 Code: PR-35-93-98
Uniclass 2.0 Description: Wc Washdown Hoses
Uniclass 2015 Code: Pr_65_52_38_96
Uniclass 2015 Description: Water hoses
NBS Reference Code: 35-93-98
NBS Reference Description: Wc Washdown Hoses
CSI MasterFormat 2014 Code: 22 45 29
CSI MasterFormat 2014 Title: Hand-Held Emergency Drench Hoses
OmniClass Number: 23-21 39 11
OmniClass Title: Commercial Washing Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®