This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CW-75-LF-VBD - Panel Mounted Manual Blender Hose Station

Unique ref.: cw-75-lf-vbd_hose-station
Brand: Leonard Valve Company
Product family: Hose Stations
Product group: Manual Blender Hose Stations
Date of publishing: 2021-03-03
Edition number: 1
Type: Object (single object)
Download (2)

Leonard Blenders provide service for hot water washdown, mixing steam and water or hot and cold water. The all bronze system includes two stop check valves with color coded heat resistant handles on the inlets, outlet dial thermometer, backflow preventer and stainless steel hose rack.

  • Two stop and check valves with color coded heat
  • resistant handles on inlets, (internal parts of stainless steel construction)
  • Mixing chamber with steam jet, (stainless steel)for steam and water or hot and cold water mixing
  • Integral wall support
  • 3/4" outlet with dial thermometer (20 to 240ºF, -5 to 115ºC)
  • Vacuum breaker, hose connection
  • Chrome plated finish
  • Stainless steel hose rack
  • Panel-type recessed stainless steel cabinet, #4 finish. Top inlets. Hose rack mounts on front cover
  • Top inlets
  • Third Party Verified as Lead Free

Inlets: 3/4"

Outlet: 3/4"

Weight (pounds): 35


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Valve
UNSPSC name: Safety wash units
UNSPSC code: 46182402
Uniclass 1.4 Code: L72132
Uniclass 1.4 Description: Washing
Uniclass 2.0 Code: PR-35-93-98
Uniclass 2.0 Description: Wc Washdown Hoses
Uniclass 2015 Code: Pr_65_52_38_96
Uniclass 2015 Description: Water hoses
NBS Reference Code: 35-93-98
NBS Reference Description: Wc Washdown Hoses
CSI MasterFormat 2014 Code: 22 45 29
CSI MasterFormat 2014 Title: Hand-Held Emergency Drench Hoses
OmniClass Number: 23-21 39 11
OmniClass Title: Commercial Washing Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®