Unique ref.: | lv-tm-26-lf |
---|---|
Brand: | Leonard Valve Company |
Product family: | Mixing Valves for Liquid Services |
Product group: | LF Thermostatic Master Mixers |
Width (inches): | 7 |
Height (inches): | 4.5 |
Depth (inches): | 7 |
Date of publishing: | 2017-11-01 |
Edition number: | 1 |
Type: | Object (single object) |
Thermostatic water mixing valve, DURA-trol® solid bimetal thermostat directly linked to valve porting to control the intake of hot and cold water and compensate for supply temperature or pressure fluctuations. DURA-trol® is highly responsive and cannot be damaged by extremes in temperature. ¾” Sweat inlets and outlet, 1 GPM (3.7 l/m) minimum flow capacity, 26 GPM (98.4 l/m) maximum flow capacity. Integral combination checkstops, Internal parts of lead free bronze, lead free brass, and stainless steel, Integral wall support, Color-coded dial, HOT-COLD with directional indicators, Maximum operating pressure 125 PSI (860 KPA), Adjustable high temperature limit stop set for 120º F (49º C), Locking temperature adjustment knob
ASSE 1017 Certified
ASSE Certified Lead Free
*This product is certified to meet Low Lead requirements of wetted surface area containing less than 0.25% lead by weight.
Product url: | http://www.leonardvalve.com/products/lines/187/product/4592 |
---|---|
Installation instructions: | http://www.leonardvalve.com/products/lines/187/product/4592 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.leonardvalve.com/products/lines/187/product/4592 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/leonardvalvecompany/product/lv-tm-26-lf
Material main: | Bronze |
---|---|
Material secondary: | Brass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Uniclass 1.4 Code: | L71177 |
Uniclass 1.4 Description: | Mixing valves |
Uniclass 2.0 Code: | PR-94-94 |
Uniclass 2.0 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54_95_88 |
Uniclass 2015 Description: | Thermostatic mixing valves |
NBS Reference Code: | 94-94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 23 09 13.33 |
CSI MasterFormat 2014 Title: | Control Valves |
OmniClass Number: | 23-27 31 29 |
OmniClass Title: | Mixing Valves |
CSI UniFormat II Code: | D3040 |
CSI UniFormat II Title: | Distribution Systems |
Name | Value |
---|---|
Connection Size | 0.75 in |
Connection Type | Sweat |
Flow Rate | 1 gpm — 26 gpm |
Working Pressure | 125 psi |
BIMobject®