Unique ref.: | Megatron-pnv-200-lf |
---|---|
Brand: | Leonard Valve Company |
Product family: | Mixing Valves for Liquid Services |
Product group: | Digitally Controlled Mixing Valves |
Date of publishing: | 2020-11-09 |
Edition number: | 1 |
Type: | Object (single object) |
In support of various states Low Lead laws, Leonard is pleased to offer the new Nucleus line of electronic mixing valves. These valves have all been certified as meeting the lead free requirements. Note: Lead Free is defined as “not more than a weighted average of 0.25 percent when used with respect to the wetted surfaces of pipes and pipe fittings, plumbing fittings, and fixtures”. In addition, these valves are all listed to the stringent performance requirements of the ASSE 1017 Standard.
Leonard’s Nucleus models give plumbing engineers complete system monitoring with outlet temperature control within +/- 2F from set point, regardless of demand. Features include user programmable set point, integral daily sweep and sanitization.
• Digital Mixing Valve with 2” inlet angled check stops, 2” Outlet and integral RTD Sensor
• 2" NPT inlets, 2" NPT outlet (51mm X 51mm)
• 0.25 GPM** (0.95 L/min) minimum flow capacity
• Maximum operating pressure: 125 PSIG (869 KPA)
• Controls water temperature to ± 2°F in accordance with ASSE 1017
• Controls water temperature to ± 2°F during times of low / no system demand
• Automatic Hot/Cold Water shutoff upon cold/ hot water inlet supply failure
• User programmable set point range between 65°F and 180°F
• UL Listed Control Box
• UL Listed 120V plug in power supply with 6’ cord
• Simple and intuitive user commissioning and setup
• Factory assembled and tested
Product url: | https://www.leonardvalve.com/products/lines/228/product/4891 |
---|---|
Installation instructions: | https://www.leonardvalve.com/products/lines/228/product/4891 |
COBie Product Data Sheet: | |
Product certification: | https://www.leonardvalve.com/products/lines/228/product/4891 |
Technical description: | https://www.leonardvalve.com/products/lines/228/product/4891 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/leonardvalvecompany/product/megatron-pnv-200-lf
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Uniclass 1.4 Code: | L71177 |
Uniclass 1.4 Description: | Mixing valves |
Uniclass 2.0 Code: | PR-94 |
Uniclass 2.0 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54_40_16 |
Uniclass 2015 Description: | Control valves |
NBS Reference Code: | 94-94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 23 09 13.33 |
CSI MasterFormat 2014 Title: | Control Valves |
OmniClass Number: | 23-27 31 29 |
OmniClass Title: | Mixing Valves |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
BIMobject®