This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ST-75-LF-ED - Stainless Steel Manual Blender Hose Station

Unique ref.: st-75-lf-ed_hose-station
Brand: Leonard Valve Company
Product family: Hose Stations
Product group: Stainless Steel Blender Hose Stations
Date of publishing: 2021-03-03
Edition number: 1
Type: Object (single object)
Download (2)

Leonard Stainless Steel Manual Blenders provide service for water washdown, manually mixing hot and cold water. The all #316 stainless steel system includes two stop check valves with color coded heat resistant handles on the inlets, dial thermometer and stainless steel hose rack.

  • Manual Blender, all #316 stainless steel construction
  • Two stop and check valves with color coded heat resistant handles on inlets, all #316 stainless steel
  • Mixing chamber with jet, all #316 stainless steel for hot and cold water mixing
  • Outlet with dial thermometer (20 to 240ºF, -5 to 115ºC)
  • Hose connection
  • Stainless steel hose rack
  • 125 PSI (8.6 bar) maximum operating pressure

Inlets: 3/4"

Outlet: 3/4"

Weight (pounds): 20


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Valve
UNSPSC name: Safety wash units
UNSPSC code: 46182402
Uniclass 1.4 Code: L72132
Uniclass 1.4 Description: Washing
Uniclass 2.0 Code: PR-35-93-98
Uniclass 2.0 Description: Wc Washdown Hoses
Uniclass 2015 Code: Pr_65_52_38_96
Uniclass 2015 Description: Water hoses
NBS Reference Code: 35-93-98
NBS Reference Description: Wc Washdown Hoses
CSI MasterFormat 2014 Code: 22 45 29
CSI MasterFormat 2014 Title: Hand-Held Emergency Drench Hoses
OmniClass Number: 23-21 39 11
OmniClass Title: Commercial Washing Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®