This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SW-75-1571-LF - Single Temperature Hose Station

Unique ref.: sw-75-1571-lf_hose-station
Brand: Leonard Valve Company
Product family: Hose Stations
Product group: Single Temperature Controls
Date of publishing: 2021-03-03
Edition number: 1
Type: Object (single object)
Download (2)

Leonard's Single Temperature Hose Stations are furnished with a volume control and shutoff valve with heat resistant handle, special bracket for direct wall mounting, and stainless steel hose rack.

  • Volume control/shutoff valve with heat resistant handle (red)
  • Maximum temperature: 180ºF (82ºC)
  • Maximum operating pressure: 125 PSI (860 KPA)
  • Special bracket for direct wall mounting
  • Outlet with pipe supports
  • Backflow preventer with hose connection
  • Chrome plated finish
  • Stainless steel hose rack
  • Third Party Verified as Lead Free


Inlets: 3/4"

Outlet: 3/4"

Weight (pounds): 11


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Valve
UNSPSC name: Safety wash units
UNSPSC code: 46182402
Uniclass 1.4 Code: L72132
Uniclass 1.4 Description: Washing
Uniclass 2.0 Code: PR-35-93-98
Uniclass 2.0 Description: Wc Washdown Hoses
Uniclass 2015 Code: Pr_65_52_38_96
Uniclass 2015 Description: Water hoses
NBS Reference Code: 35-93-98
NBS Reference Description: Wc Washdown Hoses
CSI MasterFormat 2014 Code: 22 45 29
CSI MasterFormat 2014 Title: Hand-Held Emergency Drench Hoses
OmniClass Number: 23-21 39 11
OmniClass Title: Commercial Washing Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®