Unique ref.: | ta-350-lf-ststl-exp |
---|---|
Brand: | Leonard Valve Company |
Product family: | Mixing Valves for Liquid Services |
Product group: | Emergency Mixing Valves |
Date of publishing: | 2016-02-03 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.leonardvalve.com/products/lines/109/product/4071 |
---|---|
Installation instructions: | http://www.leonardvalve.com/products/lines/109/product/4071 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.leonardvalve.com/products/lines/109/product/4071 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/leonardvalvecompany/product/ta-350-lf-ststl-exp
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Plumbing - Valves |
---|
Name | Value |
---|---|
Connection Type | F-NPS |
Name | Value |
---|---|
Valve and Assembly Dimensions | 11"W x 16"H |
Cabinet Dimensions | 12"W x 18"H x 8"D |
Minimum Flow Rate | 2 GPM |
Connection Size of Inlets | 3/4" |
Connection Size of Outlet | 3/4" |
Emergency By-Pass Flow Rate | 4 GPM |
Weight | 50 lbs |
Maximum Flow Rate | 9 GPM |
Valve Body Material | Cast Bronze |
Cabinet Mounting | Exposed | Recessed |
Valve Finish | Rough Bronze |
Cabinet Material | Stainless Steel |
Cabinet | Yes |
BIMobject®