Set your location and language to prioritise localised information. Continue
Natura White
Levantina
Archived

Natura White

A countless succession of white hues is reflected on the surface of Techlam Natura White, the spectacular porcelain cladding by Levantina intended for decking out high-end spaces. The most special interiors gain points through the presence of this material on floors, walls and countertops: its finish reflects that of bleached wood, as delicate as it is subtle. The veins emerge and disappear on the surface of the pieces, whose natural finish evokes the classic touch of wood without eschewing the resilience and simple maintenance of porcelain materials. Techlam Natura White by Levantina is the best choice for decorating trendy spaces: maybe with that attractive retro touch that we find in Nordic-inspired ambiences, or perhaps with the full power of minimalism. Covered with sumptuous rugs or as an elegant skin for walls, this porcelain material is a safe bet when cladding of the highest standard is required.
Specification
  • Its characteristics and versatility allow Techlam® to be used in an endless number of applications. It is the aesthetic and functional key to interior and exterior floors and walls as well as surfaces for countertops and tables, where its unique porcelain properties find their ultimate expression.
Technical specification
  • Unique ref.Naturawhite
  • Collection setTECHLAM
  • CollectionTechlam Wood
  • Date of publishing2020-10-23
  • Edition number1
  • Height (mm)1000
  • Width (mm)3000
Related
  • Material mainPorcelain
Classification
  • BIMobject CategoryFlooring - Stone