Set your location and language to prioritise localised information. Continue
Slate Ivory
Levantina
Archived

Slate Ivory

A crystalline and snowy beauty is embodied in Techlam® Slate Ivory, belonging to the Stone Collection. A highly versatile state-of-the-art porcelain tile as a coating in architectural projects and avant-garde interior design. A radiant white canvas that seems worn by its soft gray strokes, embellishing floors and walls with a nostalgic luminosity. Its XXL pieces, with 3.00 m x 1.00 m, and of minimal thickness create visually impolute surfaces, with hardly any joints, and of a certain dynamism thanks to their aqueous drawings, in two different patterns that achieve a more real effect. A solution that recovers the essence of the classic and claims a stellar role in contemporary homes for the noblest white.
Specification
  • Its characteristics and versatility allow Techlam® to be used in an endless number of applications. It is the aesthetic and functional key to interior and exterior floors and walls as well as surfaces for countertops and tables, where its unique porcelain properties find their ultimate expression.
Technical specification
  • Unique ref.Slateivory
  • Collection setTECHLAM
  • CollectionTechlam Stone
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)1000
  • Width (mm)3000
Related
  • Material mainPorcelain
Classification
  • BIMobject CategoryFlooring - Stone