Publish your products
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702
Cold single faucet LX 702

    Cold single faucet LX 702

    Faucet with cold water actuation on a single hand wheel

    Resistance and functionality during the use of the products.

    Robust and practical design, which values high technology and functionality in everyday life

    Specification
    • The product has a built-in aerator, which ensures up to 90% water savings by mixing water with air during use.

      This mixer fits ½" gauge and supports high and low pressures.


    Technical specification
    • Unique ref.cold-single-faucet-lx-702
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)255
    • Width (mm)195
    Links
    Related
    • Material mainDR Brass
    • Material secondaryZinc
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit