We are using cookies to provide our services

By using our services you agree to our use of cookies

Multi V S Heat Recovery

Unique ref.: ARUB060GSS4
Brand: LG ELECTRONICS
Product family: Outdoor unit
Product group: VRF
Width (mm): 950
Height (mm): 1380
Depth (mm): 330
Date of publishing: 2018-03-05
Edition number: 1
Type: Object (single object)
Download (1)

The LG Multi V S system’s line-up includes the industry's first single phase VRF 6HP (18kW Heating) Heat Recovery system. Available in Heat Pump and Heat Recovery configurations, Multi V S is a compact yet powerful VRF solution for residential and light commercial applications. LG Multi V S Heat Recovery utilises single-phase power so it can be used residentially as well as in a wide range of commercial applications, offering overall increased flexibility and efficiency for property owners. For additional adaptability, the Multi V S units require little to no ductwork, resulting in smaller space requirements and allowing for higher ceilings, less structural impact and more usable square footage.

Industry first single phase, front discharge 6HP VRF system -15.5kW cooling / 18kW heating. With VRF technology, the Multi V S Heat Recovery unit boasts superior energy efficiencies (EER - 3.90 / COP 4.39. Capable of achieving an ESEER value of 8.05 and a heat recovery potential COP of 9.57, in nominal operating conditions) and can provide heating and cooling simultaneously with the option to connect to the LG Hydro kit for the production of domestic hot water. The Multi V S Heat Recovery unit offers a host of unique LG technological developments, including Dual Sensing Control, Smart Load Control and LG’s own 5th generation compressor equipped with High Sided Shell and a new Polyetheretheketone (PEEK) bearing.
Designed for small to medium sized spaces Multi V S Heat Recovery is compact and lightweight with considerable installation flexibility.


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 118

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 330
Height 1380
Material Steel
Weight 118
Width 950

All BIM objects are real products from real manufacturers confirmed and approved