We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Heat recovery box for VRF PRHR033

Unique ref.: PRHMR033
Brand: LG ELECTRONICS
Product family: Accessory
Product group: VRF
Width (mm): 786
Height (mm): 218
Depth (mm): 657
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (1)
The HR box is an accessory used for heat recovery VRF system of 3 pipes (Multi V 5, Multi V S Heat Recovery.
It has 3 ports that allow maximum 24 indoors

The HR box is the VRF accessory directly involved in mode changing of indoor units, changing at request from heating to cooling and vice versa. The flexible installation allows parallel and serial connection


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 16.7

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 657 mm
Height 218 mm
Material Steel
Weight 16.7 lb
Width 786 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®