We are using cookies to provide our services

By using our services you agree to our use of cookies

;

1/2 hp Submersible Effluent/Sump Pump

Unique ref.: libertypumps-280series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2012-09-25
Edition number: 1
Type: Object (single object)
Download (4)
  • 1/2 hp.
  • 1 1/2" Discharge
  • 3/4" Solids Handling

With a shut-off head of 37 feet and 3/4" solids-handling capability, the 280-series by Liberty covers a wide-range of low-head to mid-range pump applications. Designed for STEP systems, mound systems, liquid waste transfer and high output sump applications, you can count on the 280-series to offer superior performance. Designed with Liberty's unique one-piece cast iron body and quick-disconnect cords available in 10' and 25' lengths. High-output 1/2 hp submersible with rugged cast iron housing.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved