Publish your products
Atmos Treadmill

Atmos Treadmill

The Life Fitness Atmos Treadmill delivers trusted Life Fitness cardio equipment performance in a refined, space-efficient design for hotel and apartment gyms. Purpose-built for environments where space, durability, and ease of use matter, Atmos brings professional cardio performance to places where people live and stay.

Specification
  • Consoles: SL, SE4 16" Dimensions (L x W x H): 82" x 32" x 60.8" (208.3 x 81 x 155 cm) with SL | 82" x 32" x 61.4" (208.3 x 81 x 156 cm) with SE4 Unit weight: 370 lbs (168 kg) Max User Weight: 400 lbs (181 kg) Color options: Smooth Charcoal Speed: 0-12 mph / 0-19 km/h Incline: 0-15% Surface: FlexDeck® Shock Absorption System (8 lifespring shock absorbers) Running Surface: 22 x 60" (56 x 152 cm) Rollers: 2.5" (6.35 cm) precision crowned steel rollers, front and back Step-up height: 7.5" (19 cm) Motor: Motor System 4-HP AC Continuous Duty (8-HP Peak Duty) Motor Contact Heart rate: No Side Handrails: 24" / 61 cm Watter Bottle Holders: 2 Accessory Tray: Integrated Safety: Mechanical stop button, E-Stop landyard Transport Wheels: Front wheels Levelers: Adjustment levelers for product stability Power Requirements: All treadmills require a dedicated electrical circuit line, neutral, ground, and a single dedicated circuit breaker per unit. 120V, 20A or 230V, 10A (varies per country) outlets are required in most regions; Japan 100V, 20A or 200V, 10A outlets; Japan 100V, 20A or 200V, 10A outlets.
Technical specification
  • Unique ref.atmos-treadmill
  • Product familyAtmos
  • Product groupTreadmill
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Indoor
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit