CAPXLV Connected Access Portal, High Capacity with Video

Whether you have a single-family home, apartment/condo, or live in a gated community, our access control systems give you multiple options for managing your access points. With entry systems to keypads, card readers to perimeter alert systems, our lineup of feature-rich options provides the perfect access control system solutions to meet your needs.

  • Cloud-Based Access Control for residential communities.
  • Integrated video camera with 135-degree view.
  • Residents visually identify guests at the entrance and grant/deny access with the “Community by myQ” app.
  • Manage multiple entry points across several communities from a single dashboard with myQ® Community Control.
  • Controls up to 4 gates and/or doors.

FEATURES

Smart

Easy to Use Display - Navigation is intuitive and screen has picture-in-picture with a customizable background.

Configurable Email Notifications - Know when codes are overused or if service is needed for the CAPXLV, CAP2D or gate operator.

No Need To Dig Up Driveway or Yard - with Wi-Fi® and wireless link to UL 325 LiftMaster Gate Operators with new firmware 4.2

Remote Programming - and activity monitoring using myQ® Community Control.

Convenient Access Management - Residents visually identify guests at the entrance and grant/deny access with the “Community by myQ” app.

Reliable and Secure

Voice Over IP (VoIP) - provides digital call quality with no long-distance charges.

Modern, Durable Design - Elegant stainless steel brushed finished front.

Real-Time Activity Tracking and Alerts - for example, when a suspended code is used or if an active code is being overused.

Keeps Data Protected - and safeguards resident information with Cloud-Based Security.

Data Storage - Video services provide a live stream from an entrance, through myQ Community Control, and capture video clips for every access event; can be stored locally or in the cloud.

Entry Even When the Internet is Down - Local system memory allows entry even when the internet is down.

Rugged, Durable Touchscreen - Fade and glare resistant, 10” full-color, high-resolution intuitive touchscreen.

Connectivity

Multiple Ways to Connect to myQ® Community Control.

  • Wi-Fi
  • Cellular
  • Wired High-Speed
  • DSL

WARRANTY

  • Operator Warranty: 2 Years
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands