Publish your products
GH Gearhead Hoist Operator - Logic 5.0
GH Gearhead Hoist Operator - Logic 5.0
    LiftMaster

    GH Gearhead Hoist Operator - Logic 5.0

    Nothing compares to the strength and smarts of LiftMaster industrial-duty commercial door operators. Customizable to any environment, these are must-have openers for the toughest workplaces.

    • For use on heavy industrial, high-cycle doors. Lubricated gear system and numerous custom modifications.
    • Rated duty cycle: 25 per hour; Greater than 90 cycles per day.
    • Larger/heavier sectional overhead doors. Side mounts to the wall for vertical or high-lift doors.
    • Larger/heavier rolling door and grilles. 

    FEATURES

    Business Connectivity

    Monitor and Control - myQ® technology enables monitoring and control of the operators through a mobile app.

    Real-time alerts - Indicate the status of doors via email.

    Business Safety and Security

    Safety Standards - Meets UL 325 Safety Standards.

    Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

    Timer to Close - Integrated timer-to-close programmable from 5 to 60 seconds in 5-second increments. Allows for timed automatic door closure after the door reaches the full open position.

    Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.

    Commercial Power

    Multiple Power Options - Available in 1/2, 3/4, 1, 1-1/2, 2 and 3 HP

    Dual Voltage Connections - Single-phase: 115V and 230V, 3-phase:  208V, 230V and 460V, Discrete model:  575V

    Customizable Voltage - To meet job requirements

    Technical specification
    • Unique ref.gh-gearhead-hoist-operator
    • Product familyCommercial Door Operators
    • Product groupIndustrial-Duty Series
    • TypeObject (single object)
    • Date of publishing2020-06-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Door Openers
    • IFC classificationOpening Element
    • ETIM CodeEC000367
    • ETIM NameElectrical door opener
    • UNSPSC nameDoor openers
    • UNSPSC code30171512
    • Uniclass 2015 CodePr_75_30_23_33
    • Uniclass 2015 DescriptionGarage door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit