Publish your products
Keypad Access Systems SRDRST
Keypad Access Systems SRDRST
Keypad Access Systems SRDRST
Keypad Access Systems SRDRST
Keypad Access Systems SRDRST
    LiftMaster

    Keypad Access Systems SRDRST

    Standard w/ Multi Technology

    • BLE radio enables myQ mobile credentials with the myQ Community app via 3 modes – Tap, Touch & Alert
    • Compatible with 125 KHz proximity cards and fobs: 26 Bit (HID), 30 Bit, 36 Bit LiftMaster, and 37 Bit
    • Compatible with 13.56 MHz cards and fobs: 32 Bit Mi Fare, 56 Bit LiftMaster
    • Simple to install – surface mount or single gang
    • Suitable for indoor/outdoor applications: IP55 environmental rating

    Key Features
    Unit Interface Capabilities Model SRDRST - Standard Single Gang: None

    Communication Capabilities Mobile BLE; 125 KHz Proximity; 13.56 MHz Smart
    Mobile Compatibility Works with myQ Community app for iOS, Android, and AppleWatch
    Mobile Credential Range Dependent on Mode:
    Tap: Tap or bring the phone within 3" of the reader
    Touch: Phone must be within 2’ of the reader and user must physically
    touch the reader to engage capacitive resistance function
    Alert: Alert will pop up on smartphone within 10' of the Reader -
    Press alert on phone to unlock
    User Feedback Tri-state LED light bar (red, green, amber) and audible beeper

    Specification
    • Specifications
      Connectivity Dependent on Door Controller: CAPXLV2; CAPXM, CAPXS or CAP2D
      Power Supply Voltage 5-16 V DC
      (Power Supply not included)

      Current- SRDRKP - 145 mA average, 195 mA peak

      Communications OSDP Autodetect - communicates with up to 4 Smart Readers

      with the CAPXLV2 Intercom

      OSDP Secure Channel and remote firmware upgradability

      Wiegand Input Data Format 26 BIT, 30 BIT, 37 BIT (HID), 37 BIT (Transcore), 32 BIT (MiFare) ,

      36 BIT Proximity, 56 BIT Smart

      Mounting Options Single Gang, Surface Mount

      Operating Temperature UL® tested -35° to 66°C and EN -40° to 70°C and 95% humidity

      Anti-Tamper Notification Accelerometer-based tamper detection

      Warranty 1 year

      Construction

      Country of Origin United States

      Material Reader electronics are conformally coated in a silicone water resistant coating

      Regulatory UL294 Compliant

    Technical specification
    • Unique ref.Keypad-Access-Systems-SRDRST
    • Product familyAccess Control Systems
    • Product groupAccess Controls
    • TypeObject (single object)
    • Date of publishing2025-07-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • Uniclass 2015 CodeSs_75_40_02
    • Uniclass 2015 DescriptionAccess control systems
    • CSI MasterFormat 2014 Code28 13 00
    • CSI MasterFormat 2014 TitleAccess Control
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit