Publish your products
PBG24DC TECHNA Parking Barrier Gate Operator
PBG24DC TECHNA Parking Barrier Gate Operator
PBG24DC TECHNA Parking Barrier Gate Operator
PBG24DC TECHNA Parking Barrier Gate Operator
    LiftMaster

    PBG24DC TECHNA Parking Barrier Gate Operator

    TECHNA Parking Barrier Gate Operator

    • Optimize Operations and Maximize Revenue: When connected to myQ software, TECHNA provides insights into traffic flow, peak hours, and vehicle vs. ticket transactions, for data-driven decisions.
    • Complete Peace of Mind: With a standard battery backup, brushless DC motor, and a direct-drive transmission designed to last up to 10M cycles, TECHNA's durability ensures reliability.
    • Flexible Arm Bracket: Standard break-a-way or swing-a-way attachments minimize damage from arm strikes.
    • Highly Visible Design: Programmable red/green LEDs on tower and arm increase visibility, reducing accidental strikes.
    • Fast & Simple Installation: Change handing with two mechanical adjustments. Five auxiliary relays allow fast loop connection. Modular arms assemble quickly in the field.
    • Installation and Usage Support: Extensive content library of clear instructions and videos guide installation/maintenance.
    • Key Metrics at Your Fingertips: On-board counters validate crucial data such as vend count, vehicle count, and total.

    Features

    Gate Safety and Security

    UL Listed

    Tested to the most stringent UL 325 industry guidelines. External entrapment protection devices need to be added to meet UL 325 standards. Your Installer will recommend suitable entrapment protection devices for your installation, such as photoelectric or edge sensors.

    Gate Safety Sensors

    Protect people entering or leaving your gate with safety sensors that stop the gate from closing on obstructions.

    Sync

    Synchronizes gate operation and eliminates costly trenching; set speed independently if needed.

    Gate Power

    High Traffic Power

    ​LiftMaster® high-traffic DC powered barrier gate operators with Battery Backup keep traffic flowing and provide easy in and out access 24 hours a day.

    Smooth Operation

    Get years of reliable use by reducing wear with smooth start/stop operation.

    High Traffic Safety

    Safeguards access to property with an encrypted signal to offer extended range with Security+2.0.
    Can be set to fail open per Fire Department compliance.

    Specification
    • Battery Backup: Standard 2 x 12V 7Ah batteries, Optional 2 x 12V 33Ah batteries available

      myQ Compatibility: Works with myQ, myQ Facility, or myQ Enterprise

      Power: 120Vac/230 Vac 1 PH

      Wi-Fi: Yes

      Speed/Per Second: 1.9s Open/Close time

      Radio Receiver: LiftMaster Security+ 2.0 , 3-channel receiver up to 64 remote controls (unlimited remotes with 811MX/813MX)

      Motor Type: 24V DC Motor Drive

      Soft Start/Stop: Yes

      Warranty: 2 Years

      Programmable Relays: 5 relays, One main board and 4 on the auxiliary boards

      Local & Remote Diagnostics: Local log of 50 events correlated to cycle number, unlimited if connected to myQ Facility

      Rated Duty Cycle: Continuous Duty

    Technical specification
    • Unique ref.techna-parking-barrier-gate-operator-PBG24DC
    • Product familyGate Operators
    • Product groupBarrier Gate Operators
    • TypeObject (single object)
    • Date of publishing2026-08-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_59_72
    • Uniclass 2015 DescriptionRising arm vehicular barriers
    • CSI MasterFormat 2014 Code11 12 33.13
    • CSI MasterFormat 2014 TitleLift Arm Parking Gates
    • OmniClass Number23-11 23 19
    • OmniClass TitleParking Gates

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit