Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lindab/products/ebd9f7c4-77cc-4e7b-86cf-17cd4212cece
Home
Categories
Construction
Roof Accessories
Walkway angle
Unavailable in United States
Lindab
Follow
Walkway angle
Walkway angle.
Download
Technical specification
Technical specification
Unique ref.
brv
Product family
Roof Safety System
Product group
Walkway System
Type
Object (single object)
Date of publishing
2017-12-12
Edition number
3
Height (mm)
47
Width (mm)
456
Depth (mm)
456
Links
Links
Product url
https://informationgateway.lindab.com/redirect/ProtectlineProductInformation
Installation instructions
https://informationgateway.lindab.com/redirect/ProtectlineInstallationInstruction
Instruction video
https://informationgateway.lindab.com/redirect/ProtectlineInstructionVideo
Product certification
https://informationgateway.lindab.com/redirect/ProtectlineProductCertification
Technical description
https://informationgateway.lindab.com/redirect/ProtectlineTechnicalDescription
Related
Related
Material main
Galvanized steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Construction - Roof Accessories
IFC classification
Object
Uniclass 2015 Code
SL_90_10_95
Uniclass 2015 Description
Walkways
OmniClass Number
23-17 23 13
OmniClass Title
Walkways
Region availability
Europe
Czech Republic
Denmark
Hungary
Norway
Poland
Romania
Slovakia
Sweden
Similar products
Lindab
Seamline BIM for Revit manual
Download
Lindab
Construline BIM for Revit manual
Download
Lindab
Sandwich BIM for Revit manual
Download
Lindab
High Profile BIM for Revit manual
Download
Lindab
Protectline BIM for Revit manual
Download
Lindab
Rainline BIM for Archicad manual
Download