Publish your products
Fastening plate for LPA tile effect roofs
Lindab

Fastening plate for LPA tile effect roofs

Fastening plate for tile effect roofing LPA Easy to assemble from the outside on already installed roof. Assembly conditions: • Steel sheet – min thickness = 0.5 mm.
Technical specification
  • Unique ref.fastening-plate-iflpa
  • Product familyRoof Safety System
  • Product groupFastening Plate
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
  • Height (mm)44
  • Width (mm)168
  • Depth (mm)330
Related
  • Material mainGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

Europe
Czech Republic
Denmark
Hungary
Norway
Poland
Romania
Slovakia
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit