Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lindab/products/5c2c8db4-88c2-4329-9c3e-06a7f829c1c7
Home
Categories
Construction
Roof Accessories
Fastening plate for SRP25 roofs
Unavailable in United States
Lindab
Follow
Fastening plate for SRP25 roofs
Fastening plate for seam roof profile SRP25. Easy to assemble from the outside on already installed roof.
Download
Technical specification
Technical specification
Unique ref.
fastening-plate-ifsrp
Product family
Roof Safety System
Product group
Fastening Plate
Type
Object (single object)
Date of publishing
2017-12-01
Edition number
1
Height (mm)
48
Width (mm)
70
Depth (mm)
400
Links
Links
Product url
https://informationgateway.lindab.com/redirect/ProtectlineProductInformation
Installation instructions
https://informationgateway.lindab.com/redirect/ProtectlineInstallationInstruction
Instruction video
https://informationgateway.lindab.com/redirect/ProtectlineInstructionVideo
Product certification
https://informationgateway.lindab.com/redirect/ProtectlineProductCertification
Technical description
https://informationgateway.lindab.com/redirect/ProtectlineTechnicalDescription
Related
Related
Material main
Galvanized steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
1.1
Classification
Classification
BIMobject Category
Construction - Roof Accessories
Region availability
Europe
Czech Republic
Denmark
Hungary
Norway
Poland
Romania
Slovakia
Sweden
Similar products
Lindab
Seamline BIM for Revit manual
Download
Lindab
Construline BIM for Revit manual
Download
Lindab
Sandwich BIM for Revit manual
Download
Lindab
High Profile BIM for Revit manual
Download
Lindab
Protectline BIM for Revit manual
Download
Lindab
Rainline BIM for Archicad manual
Download