Publish your products
Guard rail system type L for clay tile roofs
Guard rail system type L for clay tile roofs
    Lindab

    Guard rail system type L for clay tile roofs

    Guard rail system type L clay tile roofs. The guard rail system provides a support when entering the roof from a hatch or a roof window. It also prevents the access to areas that are not to be tread on. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Height 500 mm. Maximum distance between consoles are 1200 mm. The guardrail conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty.
    Technical specification
    • Unique ref.guard-rail-system-typel-kotegl
    • Product familyRoof Safety System
    • Product groupGuard Rail System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11
    • OmniClass TitleGuardrails

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit