Publish your products
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
Half round gutter 125
    Lindab

    Half round gutter 125

    4.5 out of 5 stars4.5(8 reviews)
    The half round gutter both looks good at the house and prevent the houses from being damaged because of rain. A perfect combination! Choose from a big assortment of fittings with a perfect fit to the gutter and in the same material for perfect match. This product is made of precoated galvanized steel in 0,6mm thickness (except for Magestic, which is a non coated material). Because of the high quality steel, coated or non coated, it will age in the same way as all the other products in the system and no difference in design will occur.
    Technical specification
    • Unique ref.r-125
    • Product familyRainwater System
    • Product groupHalf Round System
    • TypeObject (single object)
    • Date of publishing2018-02-25
    • Edition number2
    • Width (mm)125
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit