Publish your products
Ridge rail system for concrete tile roofs
Ridge rail system for concrete tile roofs
Ridge rail system for concrete tile roofs
    Lindab

    Ridge rail system for concrete tile roofs

    Ridge rail system for concrete tile roofs. Functions as an anchorage point for personal fall protection equipment along the ridge when performing temporary work on pitched roofs. On low-pitched roofs (below 6°), an anchorage point is used. Quick and easy installation with fixings that preserves the roof’s waterproofing.
    Specification
    • Maximum distance between consoles are 1200 mm. The ridge rail system conforms to SS 831335. Made of zink-magnesium coated steel. (ZM 310 g/m²) Powder coated in a wide range of colors. 30 years warranty.
    Technical specification
    • Unique ref.ridge-rail-system-kobetl
    • Product familyRoof Safety System
    • Product groupRidge Rail System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • CSI MasterFormat 2014 Code11 81 29
    • CSI MasterFormat 2014 TitleFacility Fall Protection
    • OmniClass Number23-27 71 21
    • OmniClass TitleFall Arrest Systems

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit