Publish your products
Snow guard fence grid system for concrete tile roofs
Snow guard fence grid system for concrete tile roofs
Snow guard fence grid system for concrete tile roofs
    Lindab

    Snow guard fence grid system for concrete tile roofs

    Snow guard fence grid system for concrete tile roofs. Designed to prevent the uncontrolled falling of snow and ice from roofs and allows the removal of accumulated snow in a safe manner. Calculate the distance between consoles with http://roofsafetysystems.lindab.com/ depending on location, snow zone, roof slope and pitched roof length. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Height 150 mm. Maximum distance between consoles are 1200 mm. The snow fence conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty. Grid weight: 2,1 kg/m.
    Technical specification
    • Unique ref.snow-guard-grid-system-kobetl
    • Product familyRoof Safety System
    • Product groupSnow Guard System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameFencing
    • UNSPSC code301520
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden