Publish your products
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
Seam roof profile SRP25
    Lindab

    Seam roof profile SRP25

    Do you dream of a roof suitable for a turn of the century villa, cottage in the woods or functional new home you're thinking of building? Or maybe you need a durable roof for that rental property you're planning on renovating?

    The inspiration for Lindab SRP 25 is taken from the traditional standing seam roof. You simply click the profiles together with no need for special tools. You soon have an elegant, timeless roof, reminiscent of solid craftsmanship.

    Choose from several classic and modern colours with or without design folds. No matter what building you put the seam profiles on, you get a beautiful, durable and easy-care roof that looks attractive for many years to come.

    Benefits with the roof are:

    • elegant and strong

    • suitable for both older and newer houses

    • easy to install

    • minimal maintenance

    • lightweight

    • comes with all the accessories you need

    • high quality and finish

    For material qualities, coatings and color range in your country, please visit your local Lindab website.

    Technical specification
    • Unique ref.srp-25
    • Product familySteel profiles
    • Product groupProfiled Sheeting
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number2
    • Height (mm)25
    • Width (mm)500
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_50
    • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
    • CSI MasterFormat 2014 Code07 61 00
    • CSI MasterFormat 2014 TitleSheet Metal Roofing
    • OmniClass Number23-13 39 27 11 13
    • OmniClass TitleSheet Metal Roofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit