Publish your products
Standing Seam Roof  Aluminium PVDF
Lindab

Standing Seam Roof Aluminium PVDF

Color coated aluminium for standing seam roofs, facades and flashings. The quality PX12AL is an extra soft tinsmith quality. The sheet has practically no resilience so that tight seams can be made. The material may be seamed by machine or by hand. PX12AL has a typical yield strength of 100-105 MPA and a typical elongation of 20%. The paint coating is a PVDF (also known as PVF2) that retains gloss and colour very well. The nominal coating thickness is 25 micron, and the nominal gloss is 30. Aluminium has a very good resistance to corrosion and can be used until corrosion class C5.
Specification
  • The aluminium quality behind color coated PX12AL is 8111 H41 and the thickness of the material is 0,8, making 1 m2 weighing approximately 2,2 kg.
Technical specification
  • Unique ref.standing-seam-roof-aluminium-pvdf
  • Product familyStanding Seam Roof
  • Product groupAluminium
  • TypeObject (single object)
  • Date of publishing2018-03-11
  • Edition number3
Related
  • Material mainAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40_50
  • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 Code07 61 00
  • CSI MasterFormat 2014 TitleSheet Metal Roofing
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Czech Republic
Denmark
Norway
Romania
Slovakia
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit