Publish your products
Wall ladder system with 1050 offset
Wall ladder system with 1050 offset
Wall ladder system with 1050 offset
Wall ladder system with 1050 offset
    Lindab
    Archived

    Wall ladder system with 1050 offset

    Wall ladder system with 1050 mm. offset for facade installation. The wall ladder comes with different console depth depending on eave measurement. To prohibit unwarranted access to the wall ladder it should end 3 meters above ground or the climbing protection plate shall be connected to the lower part of the ladder. When the facade height is below 5 meter use the sliding protection in combination with a ground ladder. Optional wire system and hand rail features. The wire system option eliminates the need to reconnect the personal fall protection equipment when ascending or descending the wall ladder. The hand rail option provides a safe way to move from the wall ladder to the roof area. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Ladder width is 450 mm. Maximum distance between consoles are 2000 mm. The facade ladder is CE-labelled and conforms to SS 831340. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty. Weight: 3,0 kg/m.
    Technical specification
    • Unique ref.wall-ladder-system-kofsn-1050
    • Product familyRoof Safety System
    • Product groupWall Ladder System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_02
    • Uniclass 2015 DescriptionAccess ladders
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders