Publish your products
Beebo_S 11 W
Beebo_S 11 W
Beebo_S 11 W
    Archived

    Beebo_S 11 W

    Beebo_S is an explosion of creativity, ideal for producing attractive light patterns to enhance any setting. The casing in white coated aluminium or black wrinkle-effect, or with oak cover, can be ceiling mounted, either individually or in modular compositions. With diffuser in polycarbonate, the LED source emits a clean light that forms a 45° angle. An elegant spotlight that fits in perfectly with the furnishings of residential areas and hotels.
    Specification
    • Single emission ceiling lights for indoor application. The ingress protection degree is IP20; the total weight is of 0. 600 kg. The power supply driver is included in the delivery. The total absorbed power is 11 W. The device features protection class I and can be wall lights or ceiling-mounted.
    Technical specification
    • Unique ref.Beebo_S-11-W
    • Product familyBeebo
    • Product groupCeiling Lights
    • TypeObject (single object)
    • Date of publishing2017-05-23
    • Edition number1
    • Height (mm)98
    • Width (mm)215
    • Depth (mm)105
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeSs_70_80
    • Uniclass 2015 DescriptionLighting systems
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures