Set your location and language to prioritise localised information. Continue
Beret_2R

Beret_2R

A walk-over uplight requiring reduced installation space. It enhances columns and architectural details, thus creating new outdoor scenarios. The powerLED source is housed in a brass or aluminium casing featuring a round flange and available in five finishes to choose from. Beret_2R emits a light featuring three shades of white (warm, neutral and cold) and four colours, for highly customized effects. Perfect for urban and architectural lighting and for hotel applications.
Specification
  • Single emission uplights for outdoor application. The ingress protection degree is IP67; the total weight is of 0. 174 kg. The power supply driver is not provided and is to be ordered separately. The total absorbed power is 2,0 W. The power supply cable is included and features. The device features protection class III and can be floor-mounted with an outer casing, code 84918(for concrete or masonry).
Technical specification
  • Unique ref.Beret_2R
  • Collection setBeret
  • CollectionUplights
  • TypeObject (single object)
  • Date of publishing2017-03-23
  • Edition number1
  • Height (mm)45.5
  • Width (mm)35
  • Depth (mm)35
Related
  • Material mainBrass
  • Material secondaryChrome
  • Weight Net (Kg)0.174
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeSs_70_80
  • Uniclass 2015 DescriptionLighting systems
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe Asia Oceania North America Africa
Åland Islands
Afghanistan
American Samoa
Canada
Egypt
Albania
Armenia
Australia
United States
Morocco
Andorra
Azerbaijan
Cook Islands
South Africa
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen